text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Tube Clamp
Form
B
Version 1
with flange
Version 2
for linear actuator
Body material
aluminium
Component material
steel
Body colour
black
Body surface finish
powder-coated
Component surface finish
galvanised
Type=Internal diameter
40
A
80
B
87
C
105
D
8,5* (4X)
M1
42
M2
52
M3
82
M4
60
M5
80
V1
M10X30

Description

Material
Cast aluminium.
DIN 7984 screws and DIN 985 nuts, steel.
Version
Black powder-coated.
Screws and nuts electro zinc-plated.
Note
* Elongated hole
On request
Clamping levers for tightening.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range