text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Tube Clamp
Form
A
Version 1
4-way flat
Version 2
for linear actuator
Body material
aluminium
Component material
steel
Body colour
black
Body surface finish
powder-coated
Component surface finish
galvanised
A=Square socket
30
Type=Internal diameter
30
B
86
C
45
M
33
V1
M08X35
V2
M08X35

Description

Material
Cast aluminium.
Screws and nuts steel.
Version
Black powder-coated.
Clamping screws and nuts electro zinc-plated.
On request
Clamping levers for tightening.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought