text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Tube Clamp
Form
A
Version 1
3-way flat
Version 2
for round tubes
Body material
stainless steel
Body surface finish
electropolished
C
30,5
D
25
E
32
F
35
G
25
H
27
Internal diameter A
16,1
Internal diameter B
16,1
K
55,5
L
65,5
M
43
P
23
R
49,5
S
M06X18

Description

Material
Clamping levers for tightening.
Version
Electropolished.
On request
- Round and square tubes 29050
Accessory
Stainless steel investment cast 1.4308.

ISO 4762 cap screw and ISO 4032 nut, stainless steel.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought