Tube Clamp
2-way hinge
aluminium
tumbled
- Construction element for assembling profiles and systems
- Application sectors: machine construction, safety equipment, housings, structures
- Infinitely adjustable through 180°
- On request: clamping levers for fastening and other diameters
£21.66
plus sales tax
Added to your shopping cart
Designation
Tube Clamp
Version 1
2-way hinge
Version 2
for round tubes
Product type
without toothing
Body material
aluminium
Component material
steel
Body surface finish
tumbled
Component surface finish
galvanised
C
25
D
26
E
29,4
H
44
Internal diameter A
14,1
Internal diameter B
14,1
L
88
M
44
P
21
R
37,5
S
M06X18
Description
Material
Cast aluminium.
DIN 7984 screws and DIN 985 nuts, steel.
DIN 7984 screws and DIN 985 nuts, steel.
Version
Vibratory ground.
Screws and nuts electro zinc-plated.
Screws and nuts electro zinc-plated.
Note
Swivel tube clamps can be infinitely rotated through 180°.
On request
Clamping levers for tightening and other diameters.
Accessory
- Round and square tubes 29050
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.