Material
DIN EN 10305 precision tube, stainless steel 1.4301
Trapezoidal thread spindle, right-hand thread, rolled, stainless steel 1.4301
Trapezoidal thread spindle, right-hand thread, rolled, stainless steel 1.4301
Show more
Show less
Description
Material
DIN EN 10305 precision tube, stainless steel 1.4301
Trapezoidal thread spindle, right-hand thread, rolled, stainless steel 1.4301
Trapezoidal thread spindle, right-hand thread, rolled, stainless steel 1.4301
Note
Medium speed range, self-locking.
Travel S = Length L – (2 x L2 + J).
Travel S = Length L – (2 x L2 + J).
On request
Left-hand thread, 2 drive cones, other travels or handwheels.
Function principle
A rotating movement of the threaded spindle is converted into a linear movement of the guide carriage.
Accessory
- Guides, stainless steel, 29120, 29130, 29135
- Clamping elements of the tubular connection system
- Clamping elements of the tubular connection system
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.