text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Linear Actuator
Version 1
with ball bearing
Body material
stainless steel
Component material
steel
Steel code
1.4301
B=Diameter
30
For=Spindle
TR 14X3
L=Length
300
M1=Spindle with plain bearing
0,45
M2=spindle with ball bearing [
0,35
P1=Parallel key DIN 6885
2X2X20
S=Travel
100
Type E=Outside diameter
30
m=Spindle pitch in mm
3
D1
8 H8
F
800
Fx500
800
I
1,34
Iy
1,34
Iz
1,56
J
38
L1
26
L2
100
M
28
Mx (Nm)
6
My (Nm)
15
Mz (Nm)
15
Type E
30
V1
M04X8

Description

Material, version

Precision tube DIN EN 10305, stainless steel 1.4301.

For type E 18, electro zinc-plated steel.

Trapezoid thread spindle steel, RH thread, rolled.

Note
Medium speed range, self-locking.
On request
LH thread, stainless steel, 2 drive pins, other travel lengths, handwheels.
Function principle
A rotating movement of the threaded spindle is converted into a linear movement of the guide carriage.
Accessory
- Guide clamps 29120, 29125, 29130, 29135
- Tube clamps form our tube clamping system
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought