text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Square Tube
Body material
steel
Body surface finish
galvanised
Steel code
1.0037
BEZ=Designation
25 x 25 x 1,5
D1=Outside diameter
25±0,3
L=Length
2000
D2
22
L max.
5000

Description

Material
Steel 1.0037.
Aluminium EN AW-6060.
Version
Steel electro zinc-plated.
Aluminium clear anodised.
Note
The production tolerances for square tubes are adapted to the tube clamping system.

* Solid materials.
On request
- stainless steel tubes
- customer specific lengths
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought