text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Round Tube
Body material
steel
Body surface finish
galvanised
Steel code
1.0037
BEZ=Designation
Ø14 x 1,5
D1=Outside diameter
14±0,1
L=Length
2000
D2
11
L max.
5000

Description

Material
Steel 1.0037.
Aluminium EN AW-6060.
Version
Steel electro zinc-plated.
Aluminium clear anodised.
Note
The production tolerances for round tubes are adapted to the tube clamping system.
On request
- stainless steel tubes
- customer specific lengths
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought