text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Reducing Bush
Version 2
for square tubes
Body material
thermoplastic
Body colour
black
B=Outside diameter
18
ID=Suitable for
29000 / 29004 / 29006 / 290
C
2,5
D
11,9
E
2,4
Internal diameter A
10,25
L
30

Description

Material
Thermoplastic.
Version
Black.
Note
Reducer sleeves are for clamping smaller tubes or where a conversion of round to square tubes is required.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought