- Lockable
- With tilt adjustment in 15° increments
- For loads up to 25 kg
- Suitable for industrial applications
- Vibration-proof
Description
Material
Clamp connector thermoplastic.
Flange aluminium.
Flange aluminium.
Version
Clamp connector black.
Flange bright.
Flange bright.
Note
Vibration-resistant, lockable monitor bracket with angle adjustment in 15° increments. For monitors / control units up to 25 kg (static). With universal adapter plate. The base support is suitable for attaching to Ø30 mm round tubes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.