text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Monitor Bracket
Size
75/100
Version 1
VESA adapter plate
Body material
aluminium

Description

Material
Aluminium.
Version
Bright.
Note
Adapter plate as per VESA standard 75/100 (75 x 75 mm or 100 x 100 mm large mounting hole pattern).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought