text.skipToContent text.skipToNavigation
EN
Choose your language

28020

Screw plugs

  • Permanent application temperature 100°C
  • Short-term application temperature 120°C
  • Fibreglass reinforced
  • On request: O-ring or higher strength materials
Special features:

from £0.31

plus sales tax
10 results found

Description

Material
Thermoplastic polyamide 66, reinforced with 30% fibreglass.
Version
Black. Flat seal asbestos-free
Temperature range
Temperature resistant with oil up to 100°C.
O-ring or materials with higher stability.
Drawing reference
1) flat seal