text.skipToContent text.skipToNavigation
EN
Choose your language

28029

Screw plugs with dipstick, Form A

  • Operating temperature up to 100°C
  • Optionally with vent hole
Special features:

from £1.08

plus sales tax
11 results found

Description

Material
Thermoplast, polyamide 66.
Dipstick steel, zinc phosphated.
Version
Flat seal asbestos-free.
Note
Operating temperature: max. 100°C.
Drawing reference
1) flat seal