Screw Plug
without vent
thermoplastic
black
- Temperature resistant to 100°C
£1.01
plus sales tax
Added to your shopping cart
Designation
Screw Plug
Form
A
Version 1
without vent
Version 2
with fill symbol
Body material
thermoplastic
Body colour
black
D1=Diameter/Thread
G1
D=Outside diameter
39
Fastening type
screw in
L
12
L1
12
Description
Material
Thermoplastic polyamide 66;
O-ring in rubber (NBR)
O-ring in rubber (NBR)
Version
Black.
Temperature range
Temperature resistant with oil up to 100°C.
Drawing reference
1) O-ring
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.