text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Screw Plug
Form
A
Version 1
without vent
Version 2
with dipstick
Body material
thermoplastic
Body colour
black
D1=Diameter/Thread
G1/4
D=Outside diameter
19
D3
4
Fastening type
screw in
L
7
L1
9
SW
17

Description

Material
Thermoplast, polyamide 66.
Dipstick steel, zinc phosphated.
Version
Flat seal asbestos-free.
Note
Operating temperature: max. 100°C.
Drawing reference
1) flat seal
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought