Screw Plug
without vent
thermoplastic
black
- Temperature resistant to 100°C
£0.53
plus sales tax
Added to your shopping cart
Designation
Screw Plug
Form
C
Version 1
without vent
Version 2
with drain symbol
Body material
thermoplastic
Body colour
black
D1=Diameter/Thread
M20X1,5
D=Outside diameter
28
M=Tightening torque max. Nm
8
Fastening type
screw in
L
8
L1
10
SW
24
Description
Material
Thermoplastic polyamide 66
Version
Black. Flat seal asbestos-free
Note
Temperature resistant to 100°C.
Drawing reference
1) flat seal
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.