text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Screw Plug
Form
A
Version 1
without vent
DIN Standard
DIN 910
Body material
steel
Body surface finish
galvanised
D1=Diameter/Thread
G1_1/4
D
49
Fastening type
screw in
K
12
L
16
L1
5
SW
30

Description

Material
Steel.
Version
Electro zinc-plated.
Note
Screw plugs with collar and hexagonal head for plugging holes with parallel threads.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought