text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Screw Plug
Form
C
Version 1
without vent
Body material
aluminium
Body surface finish
bright
D1=Diameter/Thread
G1
Fastening type
screw in
L
8
L1
14
SW
40

Description

Material
Aluminium.
Version
Bright. Flat seal asbestos-free.
On request
Cap marked OIL.
Drawing reference
1) flat seal
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought