Screw Plug
with ventilation
thermoplastic
black
- Operating temperature up to 100°C
- Optionally with vent hole
£2.28
plus sales tax
Added to your shopping cart
Designation
Screw Plug
Form
B
Version 1
with ventilation
Version 2
with dipstick
Body material
thermoplastic
Body colour
black
D1=Diameter/Thread
G1
D=Outside diameter
42
D3
5
Fastening type
screw in
L
10,5
L1
12
SW
36
Description
Material
Thermoplast, polyamide 66.
Dipstick steel, zinc phosphated.
Dipstick steel, zinc phosphated.
Version
Flat seal asbestos-free.
Note
Form B has a vent hole on the side of the hexagon head with a diameter of between 2 and 3.5 mm, depending on the size of the screw plug.
Drawing reference
1) flat seal
2) vent hole
2) vent hole
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.