Plug
with vent and air filter
thermoplastic
black
- Temperature resistant to 100°C
£2.13
plus sales tax
Added to your shopping cart
Designation
Plug
Form
C
Version 1
with vent and air filter
Body material
thermoplastic
Body colour
black
D1=Bore Ø tolerance
+0,1
D1=Diameter/Thread
30
D=Outside diameter
30
D2
34
Fastening type
press-in
L
14
L1
17
S min.
9,5
Description
Material
Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
O-ring rubber (NBR).
Air filter polyurethane (PU foam).
O-ring rubber (NBR).
Version
Housing black.
Cap red.
Filter mesh 50 µm.
Cap red.
Filter mesh 50 µm.
Temperature range
Temperature resistant with oil up to 100°C.
Drawing reference
1) O-ring
2) air filter
2) air filter
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.