text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Housing in aluminium.
Reflector in aluminium or white plastic.
Polyamide viewing lens.
Version
Transparent viewing lens,
temperature-resistant with oil up to 100 °C,
with water up to 70 °C.
Flat seal, asbestos-free.
Note
The G3/8” and M18x1.5 versions have a white plastic reflector.
Drawing reference
1) flat seal
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought