Oil Level Sight Glass
thermoplastic
- Application sectors: machine, container and vehicle construction
- High mechanical strength
- Ageing resistant
- Temperature resistant to 90°C
- Solvent and antifreeze resistant
£3.01
plus sales tax
Added to your shopping cart
Designation
Oil Level Sight Glass
Form
B
Version 2
with reflector
Body material
thermoplastic
D1=Diameter
G1_1/4
D=Outside diameter
51
D2
32
Fastening type
screw in
L
10
L1
17
SW
42
Description
Material
Housing in thermoplastic polyamide.
Plastic reflector.
Plastic reflector.
Version
Housing, transparent, high mechanical stability, non-ageing, temperature resistant with oil up to 90 °C, resistant to solvents but not to alcohol or frost.
Flat seal, asbestos-free.
Reflector white.
Flat seal, asbestos-free.
Reflector white.
On request
Rubber gasket (NBR).
Drawing reference
1) flat seal
2) check mark
3) reflector
2) check mark
3) reflector
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.