Oil Level Sight Glass
press-in
thermoplastic
- Application sectors: machine, container and vehicle construction
- High mechanical strength
- Ageing resistant
- Temperature resistant to 90°C
- Solvent and antifreeze resistant
£1.98
plus sales tax
Added to your shopping cart
Designation
Oil Level Sight Glass
Version 1
press-in
Version 2
with reflector
Body material
thermoplastic
D1=Bore Ø tolerance
+0,1
D1=Diameter
38
D=Outside diameter
42
D2
30
Fastening type
press-in
L
4
L1
10
L2
4
Description
Material
Housing thermoplastic polyamide.
O-ring NBR, Shore 70.
Reflector plastic.
O-ring NBR, Shore 70.
Reflector plastic.
Version
Housing, transparent, high mechanical stability, non-ageing, temperature resistant up to 90 °C, resistant to solvents but not to alcohol or frost.
Reflector white.
Reflector white.
Note
For use where there is no internal pressure.
Drawing reference
1) reflector
2) O-ring
3) check mark
2) O-ring
3) check mark
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.