Oil Level Sight Glass
aluminium
- Application sectors: machine, container and vehicle construction
- Temperature resistant to 100°C
- Transparent inspection glass
- Ageing resistant
£3.35
plus sales tax
Added to your shopping cart
Designation
Oil Level Sight Glass
Version 2
with reflector
Body material
aluminium
D1=Diameter
G3/4
D=Outside diameter
35,2
M=Tightening torque max. Nm
22
P=Pressure load max. bar
10
D2
21,9
Fastening type
screw in
L
10
L1
11
SW
32
Description
Material
Housing in aluminium.
Reflector in aluminium or white plastic.
Polyamide viewing lens.
Reflector in aluminium or white plastic.
Polyamide viewing lens.
Version
Transparent viewing lens,
temperature-resistant with oil up to 100 °C,
with water up to 70 °C.
Flat seal, asbestos-free.
temperature-resistant with oil up to 100 °C,
with water up to 70 °C.
Flat seal, asbestos-free.
Note
The G3/8” and M18x1.5 versions have a white plastic reflector.
Drawing reference
1) flat seal
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.