text.skipToContent text.skipToNavigation
EN
Choose your language

28001-11

Oil level gauges with electronic temperature monitoring, long version

  • Automatic warning when the liquid exceeds the maximum temperature
  • Sight glass with good mechanical stability
  • Temperature resistant to 75 °C
Special features:

from £91.41

plus sales tax

Description

Material
Housing aluminium.
Tube polycarbonate.
Caps polyamide.
O-ring and flat seal NBR.
Reflector PVC.
Screws and nuts, steel.
Version
Sight glass crystal clear.
Reflector white.
Screws and nuts electro zinc-plated.
Note
In addition to a visual check, the oil level gauges can also emit an electric signal if the temperature of the liquid inside the container reaches the threshold of 70 °C.
The temperature is monitored by a temperature switch (bi-metal). When the specified temperature is reached, the sensor closes (NO) or opens (NC) the circuit depending on the model.
The maximum pressure is 1 bar. The maximum tightening torque of the fastening screws is 5 Nm.
The sight glass has high mechanical strength and is resistant to mineral oil, petrol, lubricants, petroleum, solvents and most chemical substances. Avoid contact with alcoholic solutions and hot water.
Temperature range
Maximum operating temperature: 75 °C.
Assembly
The oil level gauge is secured using two M12 tapped holes or, two 12.2 mm (± 0.2 mm) holes and flange nuts. Centre distance for the fastening holes = L1 ±0.5.
Drawing reference
1) Sight glass
2) O-ring
3) M12 flange nut
4) Plastic end cap
5) Flat seal
6) M12 hollow screw
7) Aluminium housing
8) Temperature sensor