Oil Level Gauge
with electronic temperature monitoring
aluminium
- Automatic warning when the liquid exceeds the maximum temperature
- Sight glass with good mechanical stability
- Temperature resistant to 75 °C
£114.20
plus sales tax
Added to your shopping cart
Designation
Oil Level Gauge
Form
long
Version 1
with electronic temperature monitoring
Version 2
normally open contact
Body material
aluminium
Component material
plastic
B=Width
30
D1=Thread
M12
H=Height
30
L=Length
426,6
N=Number of fastening screws
2
SW=Key width
17
B1
39
H1
16,5
H2
80
L1
400
L2
458,3
Description
Material
Housing aluminium.
Tube polycarbonate.
Caps polyamide.
O-ring and flat seal NBR.
Reflector PVC.
Screws and nuts, steel.
Tube polycarbonate.
Caps polyamide.
O-ring and flat seal NBR.
Reflector PVC.
Screws and nuts, steel.
Version
Sight glass crystal clear.
Reflector white.
Screws and nuts electro zinc-plated.
Reflector white.
Screws and nuts electro zinc-plated.
Note
In addition to a visual check, the oil level gauges can also emit an electric signal if the temperature of the liquid inside the container reaches the threshold of 70 °C.
The temperature is monitored by a temperature switch (bi-metal). When the specified temperature is reached, the sensor closes (NO) or opens (NC) the circuit depending on the model.
The maximum pressure is 1 bar. The maximum tightening torque of the fastening screws is 5 Nm.
The sight glass has high mechanical strength and is resistant to mineral oil, petrol, lubricants, petroleum, solvents and most chemical substances. Avoid contact with alcoholic solutions and hot water.
The temperature is monitored by a temperature switch (bi-metal). When the specified temperature is reached, the sensor closes (NO) or opens (NC) the circuit depending on the model.
The maximum pressure is 1 bar. The maximum tightening torque of the fastening screws is 5 Nm.
The sight glass has high mechanical strength and is resistant to mineral oil, petrol, lubricants, petroleum, solvents and most chemical substances. Avoid contact with alcoholic solutions and hot water.
Temperature range
Maximum operating temperature: 75 °C.
Assembly
The oil level gauge is secured using two M12 tapped holes or, two 12.2 mm (± 0.2 mm) holes and flange nuts. Centre distance for the fastening holes = L1 ±0.5.
Drawing reference
1) Sight glass
2) O-ring
3) M12 flange nut
4) Plastic end cap
5) Flat seal
6) M12 hollow screw
7) Aluminium housing
8) Temperature sensor
2) O-ring
3) M12 flange nut
4) Plastic end cap
5) Flat seal
6) M12 hollow screw
7) Aluminium housing
8) Temperature sensor
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.