text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Dipstick
Form
B
Version 1
with ventilation
Body material
thermoplastic
Component material
zinc
D1=Bore Ø tolerance
+0,1
D1=Diameter/Thread
20
D=Handle diameter
32
D2
24
D3
14
D4 Ø
5
Fastening type
press-in
L
44,5
L1
18
S min.
10

Description

Material
Grip thermoplastic polyamide.
Dipstick steel.
O-ring NBR, Shore 70.
Version
Black handle.
Dipstick, phosphated.
Drawing reference
1) O-ring
2) vent hole
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought