Vent Screw
with air filter
thermoplastic
- Temperature resistant to 100°C
- Removable cap
- Easy to clean the air filter
£1.58
plus sales tax
Added to your shopping cart
Designation
Vent Screw
Form
B
Version 1
with air filter
Version 2
without dipstick
Body material
thermoplastic
D1=Thread
G3/8
D=Outside diameter
36
D2
23
Fastening type
screw in
L
17
L1
11
Description
Material
Housing, cap in thermoplastic polyamide 66.
Air filter (Form B only) in polyurethane (PU foam).
O-ring in rubber (NBR).
Air filter (Form B only) in polyurethane (PU foam).
O-ring in rubber (NBR).
Version
Black housing. Red cap. Filter mesh 60 µm.
Note
The removable cap allows easy cleaning of the air filter.
Form A: without air filter
Form B: with air filter
Form A: without air filter
Form B: with air filter
Temperature range
Temperature resistant with oil up to 100°C.
Drawing reference
1) cap
2) air filter
3) O-ring
2) air filter
3) O-ring
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.