text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Filler Neck
Version 1
without chain
Body material
steel
Component material
steel
Body surface finish
chromed
Component surface finish
galvanised
D1=Diameter
27,5
D=Outside diameter
46,5
L1=Length
66
L=Length
43
D2
52
D3
25
D4
41,3
D5
6 (3X)

Description

Material, version
1. Filler housing chrome steel

2. Air filter polyurethane (PU foam), filter mesh 40 µm. Flow rate up to 720 l/min

3. Flat seal cork

4. Mounting flange with fastening screws, bayonet fitting

5. Flat seal cork

6. Chain nickel-plated brass

7. Filler sieve electro zinc-plated steel
Note
The filler necks are supplied with seals and M5 fastening screws.

Not suitable for water tanks.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought