text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Filler Neck
Version 1
with chain
Body material
steel
Component material
steel
Body surface finish
chromed
Component surface finish
galvanised
D1=Diameter
49
D=Outside diameter
80
L1=Length
80
L=Length
57
D2
83
D3
44
D4
71,5
D5
6 (6X)
Type
with chain

Description

Material, version
1. Filler housing chrome steel

2. Air filter polyurethane (PU foam), filter mesh 40 µm. Flow rate up to 720 l/min

3. Flat seal cork

4. Mounting flange with fastening screws, bayonet fitting

5. Flat seal cork

6. Chain nickel-plated brass

7. Filler sieve electro zinc-plated steel
Note
The filler necks are supplied with seals and M5 fastening screws.

Not suitable for water tanks.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range