text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Threaded Spindle
Version 1
for levelling feet
Version 2
eco
Body material
steel
D1=Thread
M08
Fmax=Load capacity max. kN
3,5
L1=Length
44,5
L=Thread length
40
SW
13

Description

Material
Steel or 1.4305 stainless steel
Version
Steel trivalent blue passivated.
Stainless steel, bright.
Note
ECO levelling feet consist of a threaded spindle and a plate. Any threaded spindle can be combined with any plate.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range