{"product":{"productId":"agid.5246","price":3.98,"name":"Levelling feet threaded spindles steel or stainless steel "},"currency":"GBP"}
Material
Steel or 1.4305 stainless steel.
Version
Steel trivalent blue passivated.
Stainless steel, bright.
Stainless steel, bright.
Show more
Show less
Description
Material
Steel or 1.4305 stainless steel.
Version
Steel trivalent blue passivated.
Stainless steel, bright.
Stainless steel, bright.
Note
Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
The height of the complete levelling foot is calculated from the length of the threaded spindle + 30 mm.
(Total height of levelling foot = L + 30 mm)
The height of the complete levelling foot is calculated from the length of the threaded spindle + 30 mm.
(Total height of levelling foot = L + 30 mm)
Accessory
- 27815 Teller für Stellfüße aus Kunststoff.
- 27816 Teller für Stellfüße aus Kunststoff, schwere Ausführung.
- 27817 Teller für Stellfüße aus Zinkdruckguss oder Edelstahl.
- 27818 Teller mit Ausleger für Stellfüße aus Zinkdruckguss.
- 27816 Teller für Stellfüße aus Kunststoff, schwere Ausführung.
- 27817 Teller für Stellfüße aus Zinkdruckguss oder Edelstahl.
- 27818 Teller mit Ausleger für Stellfüße aus Zinkdruckguss.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.