Spherical Bearing
dimensional series e
stainless steel
ground and polished
- Suitable for use under high pressure
- Maintenance-free
- Durable
- Low friction
£31.71
plus sales tax
Added to your shopping cart
Designation
Spherical Bearing
Version 1
dimensional series e
DIN ISO standard
12240-1
Body material
stainless steel
Component material
PTFE
Body surface finish
ground and polished
Steel code
1.4571
D1=Outside diameter
30-0,009
D=Internal diameter
16-0,008
T1=Dynamic load ratings N
39000
T2=Static load ratings N
65000
H
14
H1
10
K
25
α
10°
Description
Material
Bearing shell stainless steel 1.4571.
Ball joint stainless steel 1.4034.
Bearing surface PTFE/stainless steel insert.
Version
Ground, polished.
Note
Suitable for high dynamic loads. The fitting dimensions comply with DIN ISO 12240-1 E/K.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.