text.skipToContent text.skipToNavigation
EN
Choose your language

27628

Rod ends with plain bearing internal thread

  • Bearing ball, hardened ball-bearing steel
  • Bearing shell with PTFE fabric
  • Maintenance-free
  • Version: right or left-hand thread
Special features:

from £11.34

plus sales tax
  • 1(current)
  • 2
22 results found
  • 1(current)
  • 2

Description

Material
Housing size (D) 5-12 turned steel.
From size (D) 16 forged steel.
Ball joint ball bearing steel, hardened, ground and polished.
Bearing shell steel with PTFE weave glued in.
Version
Electro zinc-plated.
Note
The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KJ.