{"product":{"productId":"agid.5132","price":33.02,"name":"Rod ends with ball bearing internal thread, DIN ISO 12240-4 "},"currency":"GBP"}
Material
Casing drop-forged steel, tempered.
Version
Electro zinc-plated.
Bearing play 15 - 40 µm.
Bearing play 15 - 40 µm.
Show more
Show less
Description
Material
Casing drop-forged steel, tempered.
Version
Electro zinc-plated.
Bearing play 15 - 40 µm.
Bearing play 15 - 40 µm.
Note
The hardened ball bearing is long-term greased and sealed with cover washers. The connection dimensions comply with DIN 648 Form Series KA.
Up to D = 10 the rod ends have a DIN 3405/A flush type grease nipple.
From D = 12 they have a DIN 71412/A conical head type grease nipple.
Up to D = 10 the rod ends have a DIN 3405/A flush type grease nipple.
From D = 12 they have a DIN 71412/A conical head type grease nipple.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.