{"product":{"productId":"agid.5148","price":5.75,"name":"Rod ends igubal® with plain bearing internal thread, similar to DIN ISO 12240-4"},"currency":"GBP"}
Material
Housing igumid® G.
Bearing seat iglidur® W300.
Version
black.
Show more
Show less
Description
Material
Housing igumid® G.
Bearing seat iglidur® W300.
Version
black.
Note
The rod end has very high rigidity under alternating stresses, it is insensitive to dirt, dust and lint, and is both corrosion and chemical resistant. It is ideal for rotary, oscillating and linear movements.
The connection dimensions comply DIN ISO 12240 series K.
The connection dimensions comply DIN ISO 12240 series K.
Tolerances
The bore of the inner ring has an E10 tolerance. The shaft tolerance should be between h6 and h9.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.