text.skipToContent text.skipToNavigation
EN
Choose your language

27627

Rod ends igubal® with plain bearing external thread

  • Very high rigidity
  • Suitable for rotary, oscillating and linear movements
  • Insensitive to dirt and resistant to corrosion and chemicals
  • Maintenance-free
Special features:

from £3.89

plus sales tax
  • 1(current)
  • 2
26 results found
  • 1(current)
  • 2

Description

Material
Housing igumid® G.
Bearing seat iglidur® W300.
Version
black.
Note
The rod end has very high rigidity under alternating stresses, it is insensitive to dirt, dust and lint, and is both corrosion and chemical resistant. It is ideal for rotary, oscillating and linear movements.
The connection dimensions comply with DIN ISO 12240 series K.
Tolerances
The bore of the inner ring has an E10 tolerance. The shaft tolerance should be between h6 and h9.