Rod End
with plain bearing
steel
galvanised
- Bearing ball, ball-bearing steel, hardened
- Bearing shell with PTFE fabric
- Maintenance-free
- Version: right or left-hand thread
£17.26
plus sales tax
Added to your shopping cart
Designation
Rod End
Thread type
external thread
Version 1
with plain bearing
Version 2
LH thread
Product type
rotated
DIN ISO standard
12240-4
Body material
steel
Body surface finish
galvanised
D1=Thread
M10
D=Fastening hole
10
L=Thread length
29
T1=Dynamic load ratings (kN)
23,4
T2=Static load ratings kN
17,4
A
48
B
28
H
14
H1
10,5
K
19,05
L1
15
α
13°
Description
Material
Housing size (D) 5-12 turned steel.
From size (D) 16 forged steel.
Ball joint ball bearing steel, hardened, ground and polished.
Bearing shell steel with PTFE weave glued in.
From size (D) 16 forged steel.
Ball joint ball bearing steel, hardened, ground and polished.
Bearing shell steel with PTFE weave glued in.
Version
Electro zinc-plated.
Note
The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KA.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.