Rod End
with plain bearing
high carbon steel
galvanised
- Bearing ball, hardened ball-bearing steel
- Plain bearing, maintenance-free
- Space-saving
- Version: right or left-hand thread
£13.44
plus sales tax
Added to your shopping cart
Designation
Rod End
Thread type
external thread
Version 1
with plain bearing
Version 2
LH thread
DIN ISO standard
12240-4
Body material
high carbon steel
Component material
ball-bearing steel
Body surface finish
galvanised
D1=Thread
M06
D=Fastening hole
6 -0,008
L=Thread length
18
T1=Dynamic load ratings (kN)
3,6
T2=Static load ratings kN
8,2
A
36
B
20
H
6
H1
4,4
K
10
L1
11
α
12°
Description
Material
Housing size (D) 6-10 turned steel.
From size (D) 12 forged steel.
Ball joint ball bearing steel, hardened, ground, polished and hard chromed.
Bearing shell ball bearing steel with PTFE weave glued in.
From size (D) 12 forged steel.
Ball joint ball bearing steel, hardened, ground, polished and hard chromed.
Bearing shell ball bearing steel with PTFE weave glued in.
Version
Electro zinc-plated.
Note
The rod end bearing is maintenance-free.
The connection dimensions comply with DIN 648 Form Series E.
The connection dimensions comply with DIN 648 Form Series E.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.