text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Rod End
Version 1
with plain bearing
Version 2
LH thread
DIN ISO standard
similar to DIN ISO 12240-4
Body material
IGUMID®
Component material
Iglidur®
Body surface finish
galvanised
D1=Thread
M10X1,25
D=Fastening hole
10
F5=Stat. tensile load short
3100
F6=Stat. tensile load long
1550
FQ1=Temporary transverse loadi
800
FQ2=Long-term transverse loadi
400
A
43
B
30
B1
6,5
D2
15
D3
19
H
14
H1
10,5
K
19
L
20
L1
14
SW
17
α
12,5°

Description

Material

Housing igumid® G.


Bearing seat iglidur® W300.

Version
Black.
Note
The rod end has very high rigidity under alternating stresses, it is insensitive to dirt, dust and lint, and is both corrosion and chemical resistant. It is ideal for rotary, oscillating and linear movements.
The connection dimensions comply DIN ISO 12240 series K.
Tolerances
The bore of the inner ring has an E10 tolerance. The shaft tolerance should be between h6 and h9.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought