Rod End
with ball bearing
steel
galvanised
- For transmitting movement processes
- Hardened and permanently lubricated ball bearing
- Bearing play 15–40 µm
- Cover washers for sealing
- Version: right or left-hand thread
£34.62
plus sales tax
Added to your shopping cart
Designation
Rod End
Thread type
internal thread
Version 1
with ball bearing
Version 2
RH thread
DIN ISO standard
12240-4
Body material
steel
Body surface finish
galvanised
D1=Thread
M08
D=Fastening hole
8
T1=Dynamic load ratings N
4000
T2=Static load ratings N
1000
n=Speed limit max. rpm
1300
A
36
B
24
B1
5
D2
12,5
D3
16
H
12
H1
9
K
10,5
L
16
L1
12
SW
14
α
8,5°
Description
Material
Casing drop-forged steel, tempered.
Version
Electro zinc-plated.
Bearing play 15 - 40 µm.
Bearing play 15 - 40 µm.
Note
The hardened ball bearing is long-term greased and sealed with cover washers. The connection dimensions comply with DIN 648 Form Series KA.
Up to D = 10 the rod ends have a DIN 3405/A flush type grease nipple.
From D = 12 they have a DIN 71412/A conical head type grease nipple.
Up to D = 10 the rod ends have a DIN 3405/A flush type grease nipple.
From D = 12 they have a DIN 71412/A conical head type grease nipple.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.