Pin
with undercut
stainless steel
- Suitable for DIN 71752 clevises
- Secured by DIN 6799 lock washers
- When combined with a suitable clevis, forms a fully functional clevis joint
£1.43
plus sales tax
Added to your shopping cart
Designation
Pin
Version 1
with undercut
Version 2
for shaft lock
Body material
stainless steel
D1=Pin diameter
10
A
20,5
D2
8
D3
14
K
2
L
25
M
1,05
Z1
1
Z2
1
Description
Material
Steel or stainless steel 1.4301.
Version
Electro zinc-plated steel.
Bright stainless steel.
Bright stainless steel.
Note
Pin with groove, suitable for DIN 71752 clevis. Secured with a DIN 6799 E-type circlip (alternatively a KL or SL clip).
When combined with a suitable clevis and tang, forms a fully functional clevis joint.
When combined with a suitable clevis and tang, forms a fully functional clevis joint.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.