text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Levelling Foot
Version 1
with knurled plate
Body material
polyamide
Component material
steel
D1=Thread
M06
D=Plate diameter
28,5
F=Max.stat. Load capacity kN
3,5
H1=Total height
59,3
H=Height
9,3
L=Thread length
50
D
28,5
D1
M06
L
50

Description

Material
Polyamide.
Screw, steel.
Version
Black.
Screw electro zinc-plated.
Note
Levelling feet with knurled base. Rigid version.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range