Cap Element
type h2
steel
- Offers excellent impact insulation
- Special form enables isolation of sound and vibrations from machines and aggregates with a low natural frequency
- Especially suitable for supporting delicate instruments and small devices
- Temperature range -30 °C to +80 °C
£66.01
plus sales tax
Added to your shopping cart
Designation
Cap Element
Version 1
type h2
Body material
steel
Component material
elastomer natural rubber
D=Plate diameter
180
Fmax=Load capacity max. kN
7,35
H=Height
85
A
160
D1
100
D2
M16
D3
14,5
L
200
Shore hardness
60A
Type
Shore 60A
Description
Material
Metal parts, steel, grade 5.6.
Natural rubber, hardness Shore 40 or 60 A.
Natural rubber, hardness Shore 40 or 60 A.
Version
Steel electro zinc-plated.
Note
The cup elements are highly elastic both in radial and in axial direction and therefore offer an outstanding impact isolation.
The special shaping of the cup elements allows isolation of sound and vibrations of machines and assemblies with a low natural frequency. They are especially suitable for supporting sensitive instruments and small devices.
The elements must not be subjected to tensile stress.
The special shaping of the cup elements allows isolation of sound and vibrations of machines and assemblies with a low natural frequency. They are especially suitable for supporting sensitive instruments and small devices.
The elements must not be subjected to tensile stress.
Temperature range
-30 °C to +80 °C
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.