Levelling Element
with spherical levelling washer
stainless steel
- For mounting motors, aggregates, drive elements and production lines
- Exact alignment when mounting on inclined surfaces
- Swivel angle up to 4°
- Locknut secures a prescribed adjustment
- Long travel 15 mm to 39 mm
£80.91
plus sales tax
Added to your shopping cart
Designation
Levelling Element
Version 1
with spherical levelling washer
Body material
stainless steel
D2=Outside diameter
45
D=Internal diameter
17,5
For=For screw
M16
D1
M30X1,5
F (kN)
84
F1 kN
28,9
H max.
79
H min.
61
Locknut
with locknut
M
2
N
5
ΔH
18
α
4°
Description
Version
Seel version trivalent blue passivated.
Stainless steel version bright.
Stainless steel version bright.
Note
The spherical washer levelling set with locknut is used to mount and align motors, aggregates, drive units and production lines. The spherical washer permits exact alignment when mounting on sloping surfaces of up to 4°. The locknut secures a prescribed setting.
The are characterised by their wide adjustment range of 10 mm to 39 mm.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
The are characterised by their wide adjustment range of 10 mm to 39 mm.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory
Spherical levelling washers 07460.
Hook wrench 96650 with lug, DIN 1810A enhanced.
Hook wrench 96650 with lug, DIN 1810A enhanced.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.