Levelling Element
with spherical levelling washer
stainless steel
- For mounting motors, aggregates, drive elements and production lines
- Exact alignment when mounting on inclined surfaces
- Swivel angle up to 4°
- Long travel 15 mm to 50 mm
£101.74
plus sales tax
Added to your shopping cart
Designation
Levelling Element
Version 1
with spherical levelling washer
Body material
stainless steel
D2=Outside diameter
58
D=Internal diameter
26
For=For screw
M24
D1
M40X1,5
F (kN)
148
F1 kN
20,3
H max.
102
H min.
70
Locknut
without locknut
M
2,5
N
6
ΔH
32
α
4°
Description
Material
Steel 1.7225.
Stainless steel 1.4305.
Stainless steel 1.4305.
Version
Seel version trivalent blue passivated.
Stainless steel version bright.
Stainless steel version bright.
Note
Levelling sets with spherical washers are used for mounting, levelling and aligning motors, aggregates, drive units and assembly lines. The spherical washer permits exact alignment when mounting on sloping surfaces of up to 4°.
The are characterised by their wide adjustment range of 15 mm to 50 mm.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
The are characterised by their wide adjustment range of 15 mm to 50 mm.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory
Spherical levelling washers 07460
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.