text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Levelling Element
Version 1
standard
Body material
high carbon steel
D2=Outside diameter
32
D=Internal diameter
6,6
For=For screw
M06
D1
M20X1
F (kN)
65
F1 kN
55,7
H max.
55
H min.
41
Locknut
with locknut
M
2
N
4
ΔH
14

Description

Material
Steel 1.7225.

Stainless steel 1.4305.
Version
Seel version trivalent blue passivated.
Stainless steel version bright.
Note
Levelling sets are used for mounting, levelling and aligning motors, aggregates, drive units and assembly lines. The locknut secures a prescribed setting. Other sizes available on request.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range