Levelling Element
low form
stainless steel
- For mounting motors, aggregates, drive elements and production lines
- Low height
- Alignments can be made easily and precisely even with several mounting points
- Torsion-free mounting
- Locknut secures a prescribed adjustment
£53.53
plus sales tax
Added to your shopping cart
Designation
Levelling Element
Version 1
low form
Body material
stainless steel
D2=Outside diameter
32
D=Internal diameter
11
For=For screw
M10
D1
M20X1
F (kN)
43,4
F1 kN
23,41
H max.
29
H min.
24
Locknut
with locknut
M
2
N
4
ΔH
5
α
4°
Description
Material
Steel 1.7225.
Stainless steel 1.4305.
Stainless steel 1.4305.
Version
Seel version trivalent blue passivated.
Stainless steel version bright.
Stainless steel version bright.
Note
These low version levelling sets with locknut are used to mount and align motors, aggregates, drive units and production lines. The advantage is the low height. Alignments can be made quickly and easily even with several levelling points. Distortion-free mounting is guaranteed. The locknut secures a prescribed adjustment.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.