text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Swivel Foot
Form
A
Body material
steel
D1=Thread
M20
D=Plate diameter
100
F=Max.stat. Load capacity kN
45
H1=Total height
168
H=Height
20
L=Thread length
125
H2
43
S
-
SW
20

Description

Material, version
Plate steel, painted yellow.
Threaded spindle electro zinc-plated steel.
Note
High load rated steel swivel feet with yellow painted plate.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought