text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Plate
Version 1
for swivel feet
Version 2
with vibration absorption
Body material
zinc
D=Plate diameter
80
Fmax=Load capacity max. kN
0,614
H1=Under pressure of 0/0.4/0.6
7 / 5,9 / 4,8
H=Height
25
D1
68

Description

Material

Plate die-cast zinc or stainless steel 1.4305.

Damper plate PUR elastomere (Sylomer V12).

Version
Die-cast zinc plate, black powder-coated.
Stainless steel plate, bright.
Damper plate, grey, glued in, anti-slip.
Temp. range -30 °C to +70 °C.
Note

The load rating given in the table is a recommendation of the permanent static load up to which the absorption unit should be used. This static load corresponds to a pressure per area of 0.4 N/mm², at which the material achieves its optimum absorption properties. Here it is taken into account that under dynamic demands an additional load, up to 0.6 N/mm² may occur. The damper plate absorbs vibrations and prevents the swivel foot slipping. Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint.
For matching threaded spindles see 27810.
For matching ball joints see 27811.

Drawing reference
1) damper plate
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought